This SPST-NO relay supports high-current applications with high-capacity load ratings. This is the highest capacity PCB relay on the market as of January 2023*. The high capacity and low contact resistance characteristics make the G9KA ideal for main power disconnect in EV Chargers, PV inverters/power conditioners, industrial inverters, as well as UPS systems. This 300A, high-power relay reduces the necessity for complex temperature designs and the inclusion of heat transfer devices due to low contact resistance as compared to similar relays. It can support designs with high voltage requirements of up to 1,000VAC.
|