- A compact L2.0 × W1.45 × H1.3 mm S-VSON(L) 4-pin package helps to reduce the space required by circuit boards
- Load voltage 20 V/40 V/60 V
-
Low C × R provides excellent output characteristics in the high-frequency domain
G3VM-21QR: Low C × R = 4.08 pF/Ω (standard) G3VM-21QR1: Low C × R = 5.2 pF/Ω (standard) G3VM-41QR4: Low C × R = 13 pF/Ω (standard) G3VM-41QR10: Low C × R = 4.95 pF/Ω (standard) G3VM-61QR/61QR3: Low C × R = 13.2 pF/Ω (standard) - Rapid response
G3VM-61QR3: Operation time of 0.25 ms (max.), recovery time of 0.2 ms (max.)
G3VM-21QR: Operation time of 0.08 ms (max.), recovery time of 0.12 ms (max.) G3VM-21QR1/41QR4: Operation time of 0.15 ms (max.), recovery time of 0.1 ms (max.) - High Ambient operating temperature: -40°C to +110°C
|
If you have any questions or would like further information about how our G3VM-QR MOSFET Relay can benefit your application, reach out to Donna Arrasate, Customer Development, and Inside Sales Manager, at donna.arrasate@omron.com.
At OMRON, we are committed to providing innovative solutions that meet your needs and help you achieve your goals. We value your business and look forward to serving you with our cutting-edge solutions. |