View as Webpage

JUNE 2023 EDITION

 

Hello [First Name] !

Thanks for reading the June 2023 edition of Omron Electronic Component's product newsletter, Component Insider.

If you have any feedback on this new resource, please email us!

 

Sincerely,

The Team @ Omron Electronic Components

 

Featured Products 

G9KA-E

 

This SPST-NO relay supports high-current applications with high-capacity load ratings. This is the highest capacity PCB relay on the market as of January 2023*. The high capacity and low contact resistance characteristics make the G9KA ideal for PV inverters/power conditioners and industrial inverters, as well as UPS systems. This 300A, high-power relay reduces the necessity for complex temperature designs and the inclusion of heat transfer devices due to low contact resistance as compared to similar relays. It can support designs with high voltage requirements of up to 1,000VAC.

 Learn More 

G7EB

 

This SPST-NO relay supports high current applications with high capacity load ratings. The high capacity characteristic makes the G7EB ideal for PV inverters/power conditioners and industrial inverters, as well as UPS systems. This high power relay reduces the necessity for complex temperature designs and inclusion of heat transfer devices due to low contact resistance as compared to similar relays. 

 Learn More 

G7L-X-SI (Coming soon)

 

Omron’s G7L-X series is a 2formA compact power relay capable of switching 20-30A, 1,000 VDC loads. Omron will soon be launching a low contact resistance model of this series to lower the heat generation for high DC voltage applications, G7L-X-SI. This series is the highest DC voltage PCB relay within Omron’s portfolio, and is an ideal candidate for the main disconnect product within Energy Storage and EV charger applications.

EE-SX4330

 

Omron’s newest ultra-compact slot type Photomicrosensor with Photo IC output.  A slot width of 3mm contributes to its compact shape which allows for free design for a variety of applications.  The side pads allow for a stable mounting structure when compared to lead terminals which are prone to bending.

 Learn More 

D2LS

 

The D2LS is a compact, surface mount switch which is a long lasting and reliable solution for applications such as mice, gaming controllers, and lighting controls.  Embossed taped packaging allows for automatic mounting.  These high durability switches have operating cycle options from 5 million to 20 million clicks.

 Learn More 

D2FC (Coming soon)

 

This switch offers a crisp, sharp, and distinctive click sound ideal for applications in the eSports industry.

 

OMRON News 

G8K Automotive Relay:
A Powerful and Reliable Solution for Vehicles

 

The advancement in technology has revolutionized the automotive industry and vehicle design, creating new challenges of procuring reliable and durable components that fulfill the needs and requirements within vehicle systems.  Omron’s G8K automotive relay is a reliable and powerful solution designed for various applications. Transitioning away from the traditional automotive plug-in style relay, the innovated features of the ultra miniature power PCB relay allow for efficiency and exceptional performance and the high load capacity ensures the ability to handle heavy loads, ideal for power windows, door locks, lighting systems, and more.  The compact and durable size create a high-quality space saving solution with the ability to handle up to 30A and withstand an array of environments including humid and dusty with a high operating temperature of 125 degrees. The G8K allows for several different coil and contact configurations constructing unique and custom fit solutions. Omron’s commitment to innovation and quality is evident with the G8K automotive relay.  The outstanding features, durability, and versatility allows the G8K to play a vital role in enhancing the performance and reliability of vehicle systems.   

 Learn More 
 

 Upcoming OMRON Events 

OMRON Relay Solutions
for Automated Test Equipment

OMRON’S 300A, 1000VAC PCB RELAY – G9KA-E 

Please save the date to join Omron's upcoming webinar on Thursday July 20th to learn more about the latest signal relay technologies to enable the advancement of automated test equipment. See how these relays can help you save on board space, provide longer product life, and improve measurement accuracy in your test. Evan Kuhn, Business Development Manager, will be going in-depth on the following relay products:

  • G3VM-MT Low-Leakage T-Module MOSFET Relays
  • G3VM-M SPDT Module MOSFET Relays
  • G6K-RF High-Frequency Signal Relays
REGISTER HERE
 
 

We're currently planning more webinars for 2023. Watch out for updates in Component Insider.

 

In the meanwhile, check out our events on-demand anytime on our YouTube channel.

 View On-Demand Webinars 
 

OMRON Membership Program

For a limited time, we will be offering our membership program free to anyone who signs up for it.

  • Free download of 2D/3D CAD and ECAD files
  • Updated information on New Products
  • Access to Omron's exclusive newsletter
  • Downloadable RoHS Certifications
  • Reference History
  • And more to come...
Sign Up For Membership

 

View Component Insider Archive:

 

February 2023 | December 2022 | July 2022 | April 2022 | March 2022 | February 2022

January 2022 | December 2021 | November 2021 | October 2021 
September 2021 | August 2021 | July 2021 | June 2021

 

 Visit Our Website 
Linkedin Youtube Twitter